text.skipToContent text.skipToNavigation

Catalog No. : TRK16B

Description:  30A 600V CLASS R FUSE CONVRSION KIT

UPC: 783164198102

When it comes to getting the job done right, you can count on safety switches from ABB. ABB offers a wide variety of general duty switches for residential and light commercial purposes, while the extensive line of heavy-duty switches is best suited for commercial and industrial applications. For the toughest industrial environments — such as cement foundries, steel mills and processing plants — dust-tight and stainless steel switches are available. We also offer a variety of double throw switches for emergency generators. No matter the application, we’ve got you covered with a rugged, reliable and easy-to-install Spec-Setter safety switch. 30A 600V CLASS R FUSE CONVRSION KIT
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Accessories

GO Schedule

S1

Specifications

Voltage

600 AC

Amperage

30 A

Enclosure

NEMA Type 1
3R

GSA Compliance

No