text.skipToContent
text.skipToNavigation
Header Top Menu
Search
Quick links
Main navigation
Search
Quick links
Main navigation
Home
Switches & Disconnects
Disconnect & Safety Switches
Safety Switches
Safety Switches
Narrow your results
Compare
products match your selections
Display
per page
Page
of
Image
Catalog No.
Description
Compare
clear
Narrow your results
–
+
Category
Category
–
Accessories
Double Throw
General Duty
Heavy Duty
Manual Motor Starter
Non-Automatic Type AC Disconnect
Puller Type AC Disconnect
... +
Enclosure Material
Enclosure Material
–
Metallic
Themoplastic
Voltage
Voltage
–
240 AC
600 AC
600 DC
Fusing
Fusing
–
Fusible
No Fuse
Poles
Poles
–
2
3
4
Wires
Wires
–
2
3
4
Amperage
Amperage
–
30 A
30-100 A
30 A
60 A
60-200 A
60 A
100 A
100 A
200 A
200 A
400-600 A
400 A
600 A
800 A
1200 A
... +
Enclosure
Enclosure
–
3R
4/4X
12
NEMA 1 (Indoor)
NEMA 3R (Outdoor)
NEMA 3R,5,12 Outdr/Drp/Dst
NEMA 4/4X (316 Stainless)
NEMA 4/4X Stainless Steel
NEMA 4/4X Water/Dust-tight
NEMA 5, 12 Drip/Dust-tight
NEMA Type 1
NEMA Type 1, 3R, 4/4X, 12
NEMA Type 3R
None
... +
Options
Options
–
Bottom Feed
CSA SE Rated
Crouse-Hinds Interlock
Farm Switch
None
Viewing Window
... +
You can compare up to 4 products.