- Home
- Switches & Disconnects
- Disconnect & Safety Switches
Disconnect & Safety Switches
products match your selections
Display
per page
Page
of
| Image | Catalog No. | Description |
|---|
Category
Category–
- ... +
Product Name
Product Name–
Accessories Type
Accessories Type–
- ... +
Accessory Sub Type
Accessory Sub Type–
- ... +
Product Main Type
Product Main Type–
- ... +
Suitable For
Suitable For–
- ... +
Standards
Standards–
- ... +
Rated Voltage (V)
Rated Voltage (V)–
AmpereRatingUl
AmpereRatingUl–
- ... +
Enclosure Type
Enclosure Type–
Rated Current
Rated Current–
- ... +
Enclosure Material
Enclosure Material–
- ... +
Number of Poles
Number of Poles–
- ... +
Handle Type
Handle Type–
Handle Color
Handle Color–
Quantity / Count
Quantity / Count–
Mounted Auxiliary Contacts
Mounted Auxiliary Contacts–
Voltage
Voltage–
Fusing
Fusing–
Poles
Poles–
Wires
Wires–
Amperage
Amperage–
- ... +
Enclosure
Enclosure–
- ... +
Options
Options–
- ... +
Accessory Type
Accessory Type–
- ... +
Depth
Depth–
- ... +
You can compare up to 4 products.