text.skipToContent text.skipToNavigation

Catalog No. : TNIJ62

Description:  60 AMP FUSIBLE NEUTRAL KIT

UPC: 783164087208

When it comes to getting the job done right, you can count on safety switches from ABB. ABB offers a wide variety of general duty switches for residential and light commercial purposes, while the extensive line of heavy-duty switches is best suited for commercial and industrial applications. For the toughest industrial environments — such as cement foundries, steel mills and processing plants — dust-tight and stainless steel switches are available. We also offer a variety of double throw switches for emergency generators. No matter the application, we’ve got you covered with a rugged, reliable and easy-to-install Spec-Setter safety switch. 60 AMP FUSIBLE NEUTRAL KIT
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Accessories

GO Schedule

S1

Specifications

Amperage

60 A

Fusing

Fusible

GSA Compliance

No