text.skipToContent text.skipToNavigation

Catalog No. : TNI21

Description:  30AMP-240V FUSIBLE NEUTRAL KIT

UPC: 783164129663

When it comes to getting the job done right, you can count on safety switches from ABB. ABB offers a wide variety of general duty switches for residential and light commercial purposes, while the extensive line of heavy-duty switches is best suited for commercial and industrial applications. For the toughest industrial environments — such as cement foundries, steel mills and processing plants — dust-tight and stainless steel switches are available. We also offer a variety of double throw switches for emergency generators. No matter the application, we’ve got you covered with a rugged, reliable and easy-to-install Spec-Setter safety switch. 30AMP-240V FUSIBLE NEUTRAL KIT
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Accessories

GO Schedule

S1

Specifications

Voltage

240 AC

Amperage

30 A

Wire Range (Cu/Al)

14 - 8 AWG Cu, 12-8 AWG Al

GSA Compliance

No