text.skipToContent text.skipToNavigation

Catalog No. : TNA60R1

Description:  GE 60A ACD NF 1PH NON-AUTO STEEL N3

UPC: 783164257441

When it comes to getting the job done right, you can count on safety switches from ABB. ABB offers a wide variety of general duty switches for residential and light commercial purposes, while the extensive line of heavy-duty switches is best suited for commercial and industrial applications. For the toughest industrial environments — such as cement foundries, steel mills and processing plants — dust-tight and stainless steel switches are available. We also offer a variety of double throw switches for emergency generators. No matter the application, we’ve got you covered with a rugged, reliable and easy-to-install Spec-Setter safety switch. GE 60A ACD NF 1PH NON-AUTO STEEL N3
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Non-Automatic Type AC Disconnect

GO Schedule

RX

Specifications

Voltage

240 AC

Fusing

No Fuse

Amperage

60 A

Enclosure

NEMA Type 3R

Enclosure Material

Metallic

Wire Range (Cu/Al)

14-3 Cu/Al

Phase

1

Receptacles

N

Classifications

UL Listed

CULUS Listed

Dimensions

Height

7.50 in

Depth

2.50 in

Width

5.19 in

Weight

2.355 lbs