text.skipToContent text.skipToNavigation

Catalog No. : THN3364SS316

Description:  200A 3P HD N4X SS316 600V NONFUSE

UPC: 783164382389

When it comes to getting the job done right, you can count on safety switches from ABB. ABB offers a wide variety of general duty switches for residential and light commercial purposes, while the extensive line of heavy-duty switches is best suited for commercial and industrial applications. For the toughest industrial environments — such as cement foundries, steel mills and processing plants — dust-tight and stainless steel switches are available. We also offer a variety of double throw switches for emergency generators. No matter the application, we’ve got you covered with a rugged, reliable and easy-to-install Spec-Setter safety switch. 200A 3P HD N4X SS316 600V NONFUSE
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Heavy Duty

GO Schedule

S1

Specifications

Voltage

600 AC

Amperage

200 A

Poles

3

Wires

3

Fusing

No Fuse

Enclosure

NEMA 4/4X (316 Stainless)

Options

None

Wire Range (Cu/Al)

2-250

240 Vac, NEC Std, 3-ph

60

480 Vac, NEC Std, 1-ph

50

480 Vac, NEC Std, 3-ph

125

600 Vac, NEC Std, 1-ph

50

600 Vac, NEC Std, 3-ph

150

250 Vdc

40

GSA Compliance

Yes

Classifications

cUL Listed

Yes

UL Listed

Yes

Dimensions

Height

35.1

Depth

5.2

Width

14.5

Weight

50

Sustainability

Environmental product declaration

ABB Spec-Setter™ heavy-duty safety switch Environmental Product Declaration (EPD)