text.skipToContent text.skipToNavigation

Catalog No. : THN2263JDC

Description:  100A 2P HD N5/12 600VDC NONFUSE

UPC: 783164087734

When it comes to getting the job done right, you can count on safety switches from ABB. ABB offers a wide variety of general duty switches for residential and light commercial purposes, while the extensive line of heavy-duty switches is best suited for commercial and industrial applications. For the toughest industrial environments — such as cement foundries, steel mills and processing plants — dust-tight and stainless steel switches are available. We also offer a variety of double throw switches for emergency generators. No matter the application, we’ve got you covered with a rugged, reliable and easy-to-install Spec-Setter safety switch. 100A 2P HD N5/12 600VDC NONFUSE
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Heavy Duty

GO Schedule

S1

Specifications

Voltage

600 DC

Amperage

100 A

Poles

2

Wires

2

Fusing

No Fuse

Enclosure

NEMA 5, 12 Drip/Dust-tight

Options

None

Wire Range (Cu/Al)

10-1/0

250 Vdc

20.0 hp

600 Vdc

25.0 hp

GSA Compliance

No

Classifications

cUL Listed

Yes

UL Listed

Yes

Dimensions

Height

25.40 in

Depth

5.00 in

Width

13.40 in

Weight

34.0 lb