text.skipToContent text.skipToNavigation

Catalog No. : TH4362R

Description:  60A 3P HD N3R 600V FUSIBLE SWITCH

UPC: 783164604795

When it comes to getting the job done right, you can count on safety switches from ABB. ABB offers a wide variety of general duty switches for residential and light commercial purposes, while the extensive line of heavy-duty switches is best suited for commercial and industrial applications. For the toughest industrial environments — such as cement foundries, steel mills and processing plants — dust-tight and stainless steel switches are available. We also offer a variety of double throw switches for emergency generators. No matter the application, we’ve got you covered with a rugged, reliable and easy-to-install Spec-Setter safety switch. 60A 3P HD N3R 600V FUSIBLE SWITCH
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Heavy Duty

GO Schedule

S1

Specifications

Amperage

60 A

Poles

3

Wires

3

Fusing

Fusible

Enclosure

NEMA 3R (Outdoor)

Options

None

Wire Range (Cu/Al)

12-2

480 Vac, NEC Std, 1-ph

5 hp

480 Vac, NEC Std, 3-ph

15 hp

480 Vac, Time Delay, 1-ph

20 hp

480 Vac, Time Delay, 3-ph

30 hp

600 Vac, NEC Std, 1-ph

10 hp

600 Vac, NEC Std, 3-ph

15 hp

600 Vac, Time Delay, 1-ph

25 hp

600 Vac, Time Delay, 3-ph

50 hp

125 Vdc

5 hp

250 Vdc

10 hp

Classifications

cUL Listed

Yes

UL Listed

Yes

Dimensions

Height

22 in

Depth

4,8 in

Width

9,2 in

Weight

18 lb