text.skipToContent text.skipToNavigation

Catalog No. : TH4361

Description:  30A 3P HD N1 600V FUSIBLE SWITCH

UPC: 783164492088

When it comes to getting the job done right, you can count on safety switches from ABB. ABB offers a wide variety of general duty switches for residential and light commercial purposes, while the extensive line of heavy-duty switches is best suited for commercial and industrial applications. For the toughest industrial environments — such as cement foundries, steel mills and processing plants — dust-tight and stainless steel switches are available. We also offer a variety of double throw switches for emergency generators. No matter the application, we’ve got you covered with a rugged, reliable and easy-to-install Spec-Setter safety switch. 30A 3P HD N1 600V FUSIBLE SWITCH
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Heavy Duty

GO Schedule

S1

Specifications

Amperage

30 A

Poles

3

Wires

3

Fusing

Fusible

Enclosure

NEMA 1 (Indoor)

Options

None

Wire Range (Cu/Al)

12-2

240 Vac, Time Delay, 1-ph

7,5 hp

480 Vac, NEC Std, 1-ph

3 hp

480 Vac, NEC Std, 3-ph

5 hp

480 Vac, Time Delay, 1-ph

7,5 hp

480 Vac, Time Delay, 3-ph

15 hp

600 Vac, NEC Std, 1-ph

3 hp

600 Vac, NEC Std, 3-ph

7,5 hp

600 Vac, Time Delay, 1-ph

10 hp

600 Vac, Time Delay, 3-ph

20 hp

125 Vdc

3 hp

250 Vdc

5 hp

Classifications

cUL Listed

Yes

UL Listed

Yes

Dimensions

Height

12,6 in

Depth

4 in

Width

8,3 in

Weight

11 lb