text.skipToContent text.skipToNavigation

Catalog No. : TH4322SS

Description:  60A 3P HD N4X SS 240V FUSIBLE

UPC: 783164089240

When it comes to getting the job done right, you can count on safety switches from ABB. ABB offers a wide variety of general duty switches for residential and light commercial purposes, while the extensive line of heavy-duty switches is best suited for commercial and industrial applications. For the toughest industrial environments — such as cement foundries, steel mills and processing plants — dust-tight and stainless steel switches are available. We also offer a variety of double throw switches for emergency generators. No matter the application, we’ve got you covered with a rugged, reliable and easy-to-install Spec-Setter safety switch. 60A 3P HD N4X SS 240V FUSIBLE
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Heavy Duty

GO Schedule

S1

Specifications

Voltage

240 AC

Amperage

60 A

Poles

3

Wires

4

Fusing

Fusible

Enclosure

NEMA 4/4X Water/Dust-tight

Options

None

Wire Range (Cu/Al)

14-2

240 Vac, NEC Std, 1-ph

3.0 hp

240 Vac, NEC Std, 3-ph

7.5 hp

240 Vac, Time Delay, 1-ph

10.0 hp

240 Vac, Time Delay, 3-ph

15.0 hp

250 Vdc

10.0 hp

GSA Compliance

Yes

Classifications

cUL Listed

Yes

UL Listed

Yes

Dimensions

Height

19.30 in

Depth

5.20 in

Width

9.40 in

Weight

23.0 lb