text.skipToContent text.skipToNavigation

Catalog No. : TH3364JR

Description:  200A 3P HD N3R/5/12 600V FUSIBLE

UPC: 783164064056

When it comes to getting the job done right, you can count on safety switches from ABB. ABB offers a wide variety of general duty switches for residential and light commercial purposes, while the extensive line of heavy-duty switches is best suited for commercial and industrial applications. For the toughest industrial environments — such as cement foundries, steel mills and processing plants — dust-tight and stainless steel switches are available. We also offer a variety of double throw switches for emergency generators. No matter the application, we’ve got you covered with a rugged, reliable and easy-to-install Spec-Setter safety switch. 200A 3P HD N3R/5/12 600V FUSIBLE
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Heavy Duty

GO Schedule

S1

Specifications

Voltage

600 AC

Amperage

200 A

Poles

3

Wires

3

Fusing

Fusible

Enclosure

NEMA 3R,5,12 Outdr/Drp/Dst

Options

None

Wire Range (Cu/Al)

2-250

480 Vac, NEC Std, 1-ph

25.0 hp

480 Vac, NEC Std, 3-ph

50.0 hp

480 Vac, Time Delay, 1-ph

50.0 hp

480 Vac, Time Delay, 3-ph

125.0 hp

600 Vac, NEC Std, 1-ph

30.0 hp

600 Vac, NEC Std, 3-ph

60.0 hp

600 Vac, Time Delay, 1-ph

50.0 hp

600 Vac, Time Delay, 3-ph

150.0 hp

250 Vdc

40.0 hp

GSA Compliance

Yes

Classifications

cUL Listed

Yes

UL Listed

Yes

Dimensions

Height

35.10 in

Depth

5.00 in

Width

14.50 in

Weight

49.0 lb