text.skipToContent text.skipToNavigation

Catalog No. : TH3363SS316

Description:  100A 3P HD N4X SS316 600V FUSIBLE

UPC: 783164382334

When it comes to getting the job done right, you can count on safety switches from ABB. ABB offers a wide variety of general duty switches for residential and light commercial purposes, while the extensive line of heavy-duty switches is best suited for commercial and industrial applications. For the toughest industrial environments — such as cement foundries, steel mills and processing plants — dust-tight and stainless steel switches are available. We also offer a variety of double throw switches for emergency generators. No matter the application, we’ve got you covered with a rugged, reliable and easy-to-install Spec-Setter safety switch. 100A 3P HD N4X SS316 600V FUSIBLE
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Heavy Duty

GO Schedule

S1

Specifications

Voltage

600 AC

Amperage

100 A

Poles

3

Wires

3

Fusing

Fusible

Enclosure

NEMA 4/4X (316 Stainless)

Options

None

Wire Range (Cu/Al)

14-1/0 CU;12-1/0 AL

480 Vac, NEC Std, 1-ph

10

480 Vac, NEC Std, 3-ph

25

480 Vac, Time Delay, 1-ph

30

480 Vac, Time Delay, 3-ph

60

600 Vac, NEC Std, 1-ph

3

600 Vac, NEC Std, 3-ph

30

600 Vac, Time Delay, 1-ph

40

600 Vac, Time Delay, 3-ph

75

250 Vdc

20

GSA Compliance

Yes

Classifications

cUL Listed

Yes

UL Listed

Yes

Dimensions

Height

25.4

Depth

5.2

Width

13.4

Weight

36

Sustainability

Environmental product declaration

ABB Spec-Setter™ heavy-duty safety switch Environmental Product Declaration (EPD)