Catalog No. : TH3363JR
Description: 100A 3P HD N3R/5/12 600V FUSIBLE
UPC: 783164064032
Descriptors
|
Category |
Heavy Duty |
|
GO Schedule |
S1 |
Specifications
|
Voltage |
600 AC |
|
Amperage |
100 A |
|
Poles |
3 |
|
Wires |
3 |
|
Fusing |
Fusible |
|
Enclosure |
NEMA 3R,5,12 Outdr/Drp/Dst |
|
Options |
None |
|
Wire Range (Cu/Al) |
10-1/0 |
|
480 Vac, NEC Std, 1-ph |
10.0 hp |
|
480 Vac, NEC Std, 3-ph |
25.0 hp |
|
480 Vac, Time Delay, 1-ph |
30.0 hp |
|
480 Vac, Time Delay, 3-ph |
60.0 hp |
|
600 Vac, NEC Std, 1-ph |
15.0 hp |
|
600 Vac, NEC Std, 3-ph |
30.0 hp |
|
600 Vac, Time Delay, 1-ph |
40.0 hp |
|
600 Vac, Time Delay, 3-ph |
75.0 hp |
|
250 Vdc |
20.0 hp |
|
GSA Compliance |
Yes |
Classifications
|
cUL Listed |
Yes |
|
UL Listed |
Yes |
Dimensions
|
Height |
25.40 in |
|
Depth |
5.00 in |
|
Width |
13.40 in |
|
Weight |
38.0 lb |