text.skipToContent text.skipToNavigation

Catalog No. : TH3362JR

Description:  60A 3P HD N3R/5/12 600V FUSIBLE

UPC: 783164064025

When it comes to getting the job done right, you can count on safety switches from ABB. ABB offers a wide variety of general duty switches for residential and light commercial purposes, while the extensive line of heavy-duty switches is best suited for commercial and industrial applications. For the toughest industrial environments — such as cement foundries, steel mills and processing plants — dust-tight and stainless steel switches are available. We also offer a variety of double throw switches for emergency generators. No matter the application, we’ve got you covered with a rugged, reliable and easy-to-install Spec-Setter safety switch. 60A 3P HD N3R/5/12 600V FUSIBLE
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Heavy Duty

GO Schedule

S1

Specifications

Voltage

600 AC

Amperage

60 A

Poles

3

Wires

3

Fusing

Fusible

Enclosure

NEMA 3R,5,12 Outdr/Drp/Dst

Options

None

Wire Range (Cu/Al)

12-2

480 Vac, NEC Std, 1-ph

5.0 hp

480 Vac, NEC Std, 3-ph

15.0 hp

480 Vac, Time Delay, 1-ph

20.0 hp

480 Vac, Time Delay, 3-ph

30.0 hp

600 Vac, NEC Std, 1-ph

10.0 hp

600 Vac, NEC Std, 3-ph

15.0 hp

600 Vac, Time Delay, 1-ph

25.0 hp

600 Vac, Time Delay, 3-ph

50.0 hp

125 Vdc

5.0 hp

250 Vdc

10.0 hp

GSA Compliance

Yes

Classifications

cUL Listed

Yes

UL Listed

Yes

Dimensions

Height

19.30 in

Depth

5.70 in

Width

9.40 in

Weight

23.0 lb