text.skipToContent text.skipToNavigation

Catalog No. : TH3267RC

Description:  800A 2P HD N3R 600V FUSIBLE CSA

UPC: 783164422535

When it comes to getting the job done right, you can count on safety switches from ABB. ABB offers a wide variety of general duty switches for residential and light commercial purposes, while the extensive line of heavy-duty switches is best suited for commercial and industrial applications. For the toughest industrial environments — such as cement foundries, steel mills and processing plants — dust-tight and stainless steel switches are available. We also offer a variety of double throw switches for emergency generators. No matter the application, we’ve got you covered with a rugged, reliable and easy-to-install Spec-Setter safety switch. 800A 2P HD N3R 600V FUSIBLE CSA
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Heavy Duty

GO Schedule

S1

Specifications

Voltage

600 AC

Amperage

800 A

Poles

2

Wires

3

Fusing

Fusible

Enclosure

NEMA 3R (Outdoor)

Options

CSA SE Rated

Wire Range (Cu/Al)

(3) 2-600 or (6) 1/0-250 (Cu/Al)

GSA Compliance

Yes

Classifications

cUL Listed

Yes

UL Listed

Yes

Dimensions

Height

61.5

Depth

11.9

Width

40.8

Weight

500