text.skipToContent text.skipToNavigation

Catalog No. : TH2261JDC

Description:  30A 2P HD N5/12 600VDC FUSIBLE

UPC: 783164087680

When it comes to getting the job done right, you can count on safety switches from ABB. ABB offers a wide variety of general duty switches for residential and light commercial purposes, while the extensive line of heavy-duty switches is best suited for commercial and industrial applications. For the toughest industrial environments — such as cement foundries, steel mills and processing plants — dust-tight and stainless steel switches are available. We also offer a variety of double throw switches for emergency generators. No matter the application, we’ve got you covered with a rugged, reliable and easy-to-install Spec-Setter safety switch. 30A 2P HD N5/12 600VDC FUSIBLE
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Heavy Duty

GO Schedule

S1

Specifications

Voltage

600 DC

Amperage

30 A

Poles

2

Wires

2

Fusing

Fusible

Enclosure

NEMA 5, 12 Drip/Dust-tight

Options

None

Wire Range (Cu/Al)

12-2

125 Vdc

2.0 hp

250 Vdc

5.0 hp

600 Vdc

10.0 hp

GSA Compliance

No

Classifications

cUL Listed

Yes

UL Listed

Yes

Dimensions

Height

13.30 in

Depth

5.40 in

Width

9.40 in

Weight

16.0 lb