Catalog No. : TGRK22
Description: R-FUSE KIT 60A
UPC: 783164331790
When it comes to getting the job done right, you can count on safety switches from ABB.
ABB offers a wide variety of general duty switches for residential and light commercial purposes, while the extensive line of heavy-duty switches is best suited for commercial and industrial applications. For the toughest industrial environments — such as cement foundries, steel mills and processing plants — dust-tight and stainless steel switches are available. We also offer a variety of double throw switches for emergency generators.
No matter the application, we’ve got you covered with a rugged, reliable and easy-to-install Spec-Setter safety switch. R-FUSE KIT 60A
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
|
Category |
Accessories |
|
GO Schedule |
SA |
Specifications
|
Amperage |
60 A |
|
Enclosure |
NEMA Type 1 |
|
GSA Compliance |
No |