text.skipToContent text.skipToNavigation

Catalog No. : TG4324R

Description:  200A 3P GD N3R 240V FUSIBLE SW

UPC: 783164008685

When it comes to getting the job done right, you can count on safety switches from ABB. ABB offers a wide variety of general duty switches for residential and light commercial purposes, while the extensive line of heavy-duty switches is best suited for commercial and industrial applications. For the toughest industrial environments — such as cement foundries, steel mills and processing plants — dust-tight and stainless steel switches are available. We also offer a variety of double throw switches for emergency generators. No matter the application, we’ve got you covered with a rugged, reliable and easy-to-install Spec-Setter safety switch. 200A 3P GD N3R 240V FUSIBLE SW
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

General Duty

Specifications

Amperage

200 A

Poles

3

Wires

4

Fusing

Fusible

Enclosure

NEMA 3R (Outdoor)

Wire Range (Cu/Al)

2-250

240 Vac, NEC Std, 1-ph

15 hp

240 Vac, NEC Std, 3-ph

25 hp

240 Vac, Time Delay, 1-ph

15 hp

240 Vac, Time Delay, 3-ph

50 hp

GSA Compliance

Yes

Classifications

cUL Listed

Yes

UL Listed

Yes

Dimensions

Height

28.78 in

Depth

5.29 in

Width

13.37 in

Weight

32 lb