text.skipToContent text.skipToNavigation

Catalog No. : TG4323R

Description:  100A 3P GD N3R 240V FUSIBLESW

UPC: 783164008661

When it comes to getting the job done right, you can count on safety switches from ABB. ABB offers a wide variety of general duty switches for residential and light commercial purposes, while the extensive line of heavy-duty switches is best suited for commercial and industrial applications. For the toughest industrial environments — such as cement foundries, steel mills and processing plants — dust-tight and stainless steel switches are available. We also offer a variety of double throw switches for emergency generators. No matter the application, we’ve got you covered with a rugged, reliable and easy-to-install Spec-Setter safety switch. 100A 3P GD N3R 240V FUSIBLESW
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

General Duty

Specifications

Amperage

100 A

Poles

3

Wires

4

Fusing

Fusible

Enclosure

NEMA 3R (Outdoor)

Wire Range (Cu/Al)

10-1/0

240 Vac, NEC Std, 1-ph

7.5 hp

240 Vac, NEC Std, 3-ph

15.0 hp

240 Vac, Time Delay, 1-ph

15.0 hp

240 Vac, Time Delay, 3-ph

30.0 hp

250 Vdc

20.0 hp

GSA Compliance

Yes

Classifications

cUL Listed

Yes

UL Listed

Yes

Dimensions

Height

21.05 in

Depth

5.04 in

Width

9.32 in

Weight

17.0 lb