text.skipToContent text.skipToNavigation

Catalog No. : TDT3367

Description:  800A 3P DBL THR N1 600V FUSIBLE

UPC: 783164485950

When it comes to getting the job done right, you can count on safety switches from ABB. ABB offers a wide variety of general duty switches for residential and light commercial purposes, while the extensive line of heavy-duty switches is best suited for commercial and industrial applications. For the toughest industrial environments — such as cement foundries, steel mills and processing plants — dust-tight and stainless steel switches are available. We also offer a variety of double throw switches for emergency generators. No matter the application, we’ve got you covered with a rugged, reliable and easy-to-install Spec-Setter safety switch. 800A 3P DBL THR N1 600V FUSIBLE
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Double Throw

GO Schedule

SB

Specifications

Voltage

600 AC

Amperage

800 A

Poles

3

Wires

3

Fusing

Fusible

Enclosure

NEMA 1 (Indoor)

Wire Range (Cu/Al)

(3) 250 - (3) 500 (Cu/Al)

240 Vac, NEC Std, 3-ph

100.0 hp

240 Vac, Time Delay, 3-ph

125.0 hp

480 Vac, NEC Std, 3-ph

200.0 hp

480 Vac, Time Delay, 3-ph

250.0 hp

600 Vac, NEC Std, 3-ph

250.0 hp

600 Vac, Time Delay, 3-ph

350.0 hp

GSA Compliance

No

Classifications

cUL Listed

Yes

UL Listed

Yes

Dimensions

Height

58.90 in

Depth

20.50 in

Width

28.10 in

Weight

278.0 lb