text.skipToContent text.skipToNavigation

Catalog No. : TDT3363SS

Description:  100A 3P DBL THR 4/4X SS 600V FUSIBL

UPC: 783164486056

When it comes to getting the job done right, you can count on safety switches from ABB. ABB offers a wide variety of general duty switches for residential and light commercial purposes, while the extensive line of heavy-duty switches is best suited for commercial and industrial applications. For the toughest industrial environments — such as cement foundries, steel mills and processing plants — dust-tight and stainless steel switches are available. We also offer a variety of double throw switches for emergency generators. No matter the application, we’ve got you covered with a rugged, reliable and easy-to-install Spec-Setter safety switch. 100A 3P DBL THR 4/4X SS 600V FUSIBL
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Double Throw

GO Schedule

SB

Specifications

Voltage

600 AC

Amperage

100 A

Poles

3

Wires

3

Fusing

Fusible

Enclosure

NEMA 4/4X Stainless Steel

Wire Range (Cu/Al)

14-1/0 (Cu/Al)

240 Vac, NEC Std, 1-ph

7.5 hp

240 Vac, NEC Std, 3-ph

15.0 hp

240 Vac, Time Delay, 1-ph

15.0 hp

240 Vac, Time Delay, 3-ph

30.0 hp

480 Vac, NEC Std, 1-ph

10.0 hp

480 Vac, NEC Std, 3-ph

25.0 hp

480 Vac, Time Delay, 1-ph

30.0 hp

480 Vac, Time Delay, 3-ph

60.0 hp

600 Vac, NEC Std, 1-ph

15.0 hp

600 Vac, NEC Std, 3-ph

30.0 hp

600 Vac, Time Delay, 1-ph

40.0 hp

600 Vac, Time Delay, 3-ph

75.0 hp

250 Vdc

20.0 hp

GSA Compliance

No

Classifications

cUL Listed

Yes

UL Listed

Yes

Dimensions

Height

38.80 in

Depth

5.50 in

Width

12.00 in

Weight

45.0 lb