Catalog No. : TDT3326
Description: 600A 3P DBL THR N1 240V FUSIBLE
UPC: 783164069594
Descriptors
|
Category |
Double Throw |
|
GO Schedule |
SB |
Specifications
|
Voltage |
240 AC |
|
Amperage |
600 A |
|
Poles |
3 |
|
Wires |
3 |
|
Fusing |
Fusible |
|
Enclosure |
NEMA 1 (Indoor) |
|
Options |
None |
|
Wire Range (Cu/Al) |
(3) 250 - (3) 500 (Cu/Al) |
|
240 Vac, NEC Std, 3-ph |
50 hp |
|
240 Vac, Time Delay, 3-ph |
125 hp |
|
480 Vac, NEC Std, 3-ph |
100 hp |
|
480 Vac, Time Delay, 3-ph |
250 hp |
|
600 Vac, NEC Std, 3-ph |
125 hp |
|
600 Vac, Time Delay, 3-ph |
350 hp |
|
250 Vdc |
50 hp |
|
GSA Compliance |
No |
Classifications
|
cUL Listed |
Yes |
|
UL Listed |
Yes |
Dimensions
|
Height |
86.10 in |
|
Depth |
8.90 in |
|
Width |
27.40 in |
|
Weight |
341 lb |