text.skipToContent text.skipToNavigation

Catalog No. : TDT3325R

Description:  400A 3P DBL THR N3R 240V FUSIBLE

UPC: 783164485905

When it comes to getting the job done right, you can count on safety switches from ABB. ABB offers a wide variety of general duty switches for residential and light commercial purposes, while the extensive line of heavy-duty switches is best suited for commercial and industrial applications. For the toughest industrial environments — such as cement foundries, steel mills and processing plants — dust-tight and stainless steel switches are available. We also offer a variety of double throw switches for emergency generators. No matter the application, we’ve got you covered with a rugged, reliable and easy-to-install Spec-Setter safety switch. 400A 3P DBL THR N3R 240V FUSIBLE
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Double Throw

GO Schedule

SB

Specifications

Voltage

240 AC

Amperage

400 A

Poles

3

Wires

3

Fusing

Fusible

Enclosure

NEMA 3R (Outdoor)

Wire Range (Cu/Al)

(2) 1/0 - (2) 300 or (1) 1/0 - 750 (Cu/Al)

240 Vac, NEC Std, 3-ph

50.0 hp

240 Vac, Time Delay, 3-ph

125.0 hp

250 Vdc

50.0 hp

GSA Compliance

No

Classifications

cUL Listed

Yes

UL Listed

Yes

Dimensions

Height

74.80 in

Depth

8.80 in

Width

26.30 in

Weight

230.0 lb