text.skipToContent text.skipToNavigation

Catalog No. : TC35364SS

Description:  200A 3P DBL THR 4/4X SS 600V NONFUS

UPC: 783164486285

When it comes to getting the job done right, you can count on safety switches from ABB. ABB offers a wide variety of general duty switches for residential and light commercial purposes, while the extensive line of heavy-duty switches is best suited for commercial and industrial applications. For the toughest industrial environments — such as cement foundries, steel mills and processing plants — dust-tight and stainless steel switches are available. We also offer a variety of double throw switches for emergency generators. No matter the application, we’ve got you covered with a rugged, reliable and easy-to-install Spec-Setter safety switch. 200A 3P DBL THR 4/4X SS 600V NONFUS
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Double Throw

GO Schedule

SB

Specifications

Voltage

600 AC

Amperage

200 A

Poles

3

Wires

3

Fusing

No Fuse

Enclosure

NEMA 4/4X Stainless Steel

Wire Range (Cu/Al)

6-250 (Cu/Al)

240 Vac, NEC Std, 3-ph

60.0 hp

480 Vac, NEC Std, 3-ph

125.0 hp

600 Vac, NEC Std, 3-ph

150.0 hp

250 Vdc

40.0 hp

GSA Compliance

No

Classifications

cUL Listed

Yes

UL Listed

Yes

Dimensions

Height

39.80 in

Depth

6.50 in

Width

19.60 in

Weight

105.0 lb