Catalog No. : TC35364
Description: 200A 3P DBL THR N1 600V NONFUSE
UPC: 783164001792
Descriptors
|
Category |
Double Throw |
|
GO Schedule |
SB |
Specifications
|
Voltage |
600 AC |
|
Amperage |
200 A |
|
Poles |
3 |
|
Wires |
3 |
|
Fusing |
No Fuse |
|
Enclosure |
NEMA 1 (Indoor) |
|
Options |
None |
|
Wire Range (Cu/Al) |
6-250 (Cu) |
|
240 Vac, NEC Std, 3-ph |
30 hp |
|
480 Vac, NEC Std, 3-ph |
30 hp |
|
600 Vac, NEC Std, 3-ph |
30 hp |
|
GSA Compliance |
Yes |
Classifications
|
cUL Listed |
Yes |
|
UL Listed |
Yes |
Dimensions
|
Height |
30.20 in |
|
Depth |
8.90 in |
|
Width |
17.90 in |
|
Weight |
62 lb |