Catalog No. : TC35362
Description: 60A 3P DBL THR N1 600V NONFUSE
UPC: 783164001754
Descriptors
|
Category |
Double Throw |
|
GO Schedule |
SB |
Specifications
|
Voltage |
600 AC |
|
Amperage |
60 A |
|
Poles |
3 |
|
Wires |
3 |
|
Fusing |
No Fuse |
|
Enclosure |
NEMA 1 (Indoor) |
|
Options |
None |
|
Wire Range (Cu/Al) |
14-4 (Cu) |
|
240 Vac, NEC Std, 3-ph |
10 hp |
|
480 Vac, NEC Std, 3-ph |
10 hp |
|
600 Vac, NEC Std, 3-ph |
10 hp |
|
GSA Compliance |
Yes |
Classifications
|
cUL Listed |
Yes |
|
UL Listed |
Yes |
Dimensions
|
Height |
18.80 in |
|
Depth |
6.30 in |
|
Width |
11.40 in |
|
Weight |
21 lb |