text.skipToContent text.skipToNavigation

Catalog No. : TC35361SS

Description:  30A 3P DBL THR 4/4X SS 600V NONFUSE

UPC: 783164486254

When it comes to getting the job done right, you can count on safety switches from ABB. ABB offers a wide variety of general duty switches for residential and light commercial purposes, while the extensive line of heavy-duty switches is best suited for commercial and industrial applications. For the toughest industrial environments — such as cement foundries, steel mills and processing plants — dust-tight and stainless steel switches are available. We also offer a variety of double throw switches for emergency generators. No matter the application, we’ve got you covered with a rugged, reliable and easy-to-install Spec-Setter safety switch. 30A 3P DBL THR 4/4X SS 600V NONFUSE
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Double Throw

GO Schedule

SB

Specifications

Voltage

600 AC

Amperage

30 A

Poles

3

Wires

3

Fusing

No Fuse

Enclosure

NEMA 4/4X Stainless Steel

Wire Range (Cu/Al)

14-2 (Cu/Al)

240 Vac, NEC Std, 3-ph

10.0 hp

480 Vac, NEC Std, 3-ph

20.0 hp

600 Vac, NEC Std, 3-ph

30.0 hp

125 Vdc

3.0 hp

250 Vdc

5.0 hp

GSA Compliance

No

Classifications

cUL Listed

Yes

UL Listed

Yes

Dimensions

Height

25.70 in

Depth

5.50 in

Width

11.90 in

Weight

60.0 lb