text.skipToContent text.skipToNavigation

Catalog No. : TC10324R

Description:  200A 2P DBL THR N3R 120/240V NONFUS

UPC: 783164024838

When it comes to getting the job done right, you can count on safety switches from ABB. ABB offers a wide variety of general duty switches for residential and light commercial purposes, while the extensive line of heavy-duty switches is best suited for commercial and industrial applications. For the toughest industrial environments — such as cement foundries, steel mills and processing plants — dust-tight and stainless steel switches are available. We also offer a variety of double throw switches for emergency generators. No matter the application, we’ve got you covered with a rugged, reliable and easy-to-install Spec-Setter safety switch. 200A 2P DBL THR N3R 120/240V NONFUS
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Double Throw

GO Schedule

SA

Specifications

Voltage

240 AC

Amperage

200 A

Poles

2

Wires

3

Fusing

No Fuse

Enclosure

NEMA 3R (Outdoor)

Options

None

Wire Range (Cu/Al)

6-250 (Cu/Al)

GSA Compliance

Yes

Classifications

cUL Listed

Yes

UL Listed

Yes

Dimensions

Height

30.20 in

Depth

8.50 in

Width

13.30 in

Weight

38.0 lb