text.skipToContent text.skipToNavigation

Ref. No. : 6KGP43005X9XXXA1  |  Cat. No. : 6KGP43005X9XXXA1

Description:  AF-650 GP Drive 3ph 400V 4kW IP20

EAN:

The AF-650 GP drive is designed for light and heavy duty control of mixers and material handling applications. It also provides vector modes (advanced, sensorless and closed loop) for those demanding torque applications. A rock-solid aluminum base is integrated with the back panel to provide high mechanical stability and the fan is quickly accessible to make cleaning easy

- Available up to 37kW @ 230V, up to 800kW @ 400V, and up to 1000kW @ 690V
- Compliance with major international standards CE, UL, cUL, EAC, C-Tick Self protecting features
- Built-in DC link reactor ensures very low harmonic disturbance of the power supply
- Designed for ambient temperatures up to 50°C
- 150% current overload up to 1 minute
- 24V encoder feedback built-in
- Advanced brake control
- Modbus RTU built-in
View More View Less
For more info visit:  industrialsolutions.uk.abb.com

Descriptors

Category

AF-6 Series - Drives

Family

AF-650 GP General Purpose Adjustable Frequency Drive

Specifications

Main Voltage

380-500 Vac

Power (KW)

4

Phase

3

Number of phases input

3

Number of phases output

3

Light Duty: Motor Power (KW)

4

Light Duty: Motor Power (HP)

5

Heavy Duty: Motor Power (KW)

4

Heavy Duty: Motor Power (HP)

5

Light Duty: Output Current (A)

10

Heavy Duty: Output Current (A)

10

Protection Degree

IP20

Extra Conformal Coating (3C3)

No

Supporting protocol for Modbus RTU

Yes

Supporting protocol for CANopen

No

Supporting protocol for BACnet

No

Supporting protocol for PROFIBUS

Yes

Supporting protocol for PROFINET IO

Yes

Supporting protocol for TCP/IP

Yes

Supporting protocol for EtherNet/IP

Yes

Supporting protocol for DeviceNet

Yes

Drive Unit Size

12

Logo

GE

Country of Origin

DK

Height (mm)

270

Width (mm)

90

Depth (mm)

205

Classifications

UNSPSC

39122001

ETIM 6.0

EC001857 - Frequency converter =< 1 kV

ETIM 7

EC001857 - Frequency converter =< 1 kV

Approvals

CE
UL
CUL
EAC

RoHS Indicator

Yes

Dimensions

Weight (kg)

4,9

Package Information

Package height (mm)

375

Package width (mm)

91,5

Package depth (mm)

221

Package weight (kg)

5

Standard packing

1