- Home
- Drives and Soft Starters
- Drives
Drives
products match your selections
Display
per page
Page
of
| Image | Ref. No. | Cat. No. | Description |
|---|
Power (KW)
Power (KW)–
- ... +
Phase
Phase–
Number of phases input
Number of phases input–
Number of phases output
Number of phases output–
Light Duty: Motor Power (KW)
Light Duty: Motor Power (KW)–
- ... +
Light Duty: Motor Power (HP)
Light Duty: Motor Power (HP)–
- ... +
Heavy Duty: Motor Power (HP)
Heavy Duty: Motor Power (HP)–
Light Duty: Output Current (A)
Light Duty: Output Current (A)–
- ... +
Extra Conformal Coating (3C3)
Extra Conformal Coating (3C3)–
Supporting protocol for Modbus RTU
Supporting protocol for Modbus RTU–
Supporting protocol for CANopen
Supporting protocol for CANopen–
Supporting protocol for BACnet
Supporting protocol for BACnet–
Supporting protocol for PROFIBUS
Supporting protocol for PROFIBUS–
Supporting protocol for PROFINET IO
Supporting protocol for PROFINET IO–
Supporting protocol for TCP/IP
Supporting protocol for TCP/IP–
Supporting protocol for EtherNet/IP
Supporting protocol for EtherNet/IP–
Supporting protocol for DeviceNet
Supporting protocol for DeviceNet–
Drive Unit Size
Drive Unit Size–
- ... +
Family
Family–
- ... +
Series
Series–
Heavy Duty: Output Current (A)
Heavy Duty: Output Current (A)–
Heavy Duty: Motor Power (KW)
Heavy Duty: Motor Power (KW)–
Protection Degree
Protection Degree–
Heavy Duty: Losses (W)
Heavy Duty: Losses (W)–
- ... +
Group
Group–
- ... +
Depth
Depth–
You can compare up to 4 products.