text.skipToContent text.skipToNavigation

Ref. No. : 6KFP63020X1XXCA1  |  Cat. No. : 6KFP63020X1XXCA1

Description:  AF-600 FP Drive 3ph 690V 15kW IP21 CC

EAN:

The AF-600FP™ Fan and Pump Drive is a powerful, flexible, and easy to use AC variable torque drive ideally suited for HVAC, compressor, and pump applications. The drive is available in a standard configuration that includes IP20, IP55 and IP66 enclosure, LCD Keypad Display that can be remote mounted, DC Link Reactors, built-in Modbus RTU, Metasys N2, Apogee FLN P1, and RFI Class A2 or A1/B1 Filter.

Models are available at 230V from 0,75 to 45kW, 400V from 0,75 to 1000kW, and 690V from 11 to 1400kW.
View More View Less
For more info visit:  industrialsolutions.uk.abb.com

Descriptors

Category

AF-6 Series - Drives

Family

AF-600 FP Fan and Pump Adjustable Frequency Drive

Specifications

Main Voltage

525-690 Vac

Power (KW)

15

Phase

3

Number of phases input

3

Number of phases output

3

Light Duty: Motor Power (KW)

15

Light Duty: Motor Power (HP)

20

Heavy Duty: Motor Power (KW)

Not available

Heavy Duty: Motor Power (HP)

Not available

Light Duty: Output Current (A)

18

Heavy Duty: Output Current (A)

Not available

Protection Degree

IP21

Extra Conformal Coating (3C3)

Yes

Supporting protocol for Modbus RTU

Yes

Supporting protocol for CANopen

No

Supporting protocol for BACnet

Yes

Supporting protocol for PROFIBUS

Yes

Supporting protocol for PROFINET IO

Yes

Supporting protocol for TCP/IP

Yes

Supporting protocol for EtherNet/IP

Yes

Supporting protocol for DeviceNet

Yes

Drive Unit Size

22

Logo

GE

Country of Origin

DK

Height (mm)

650

Width (mm)

240

Depth (mm)

260

Classifications

UNSPSC

39122001

ETIM 6.0

EC001857 - Frequency converter =< 1 kV

ETIM 7

EC001857 - Frequency converter =< 1 kV

Approvals

CE
UL
CUL
EAC

RoHS Indicator

Yes

Dimensions

Weight (kg)

27

Package Information

Package height (mm)

650

Package width (mm)

242

Package depth (mm)

262

Package weight (kg)

28,12

Standard packing

1