text.skipToContent text.skipToNavigation

Ref. No. : 666957  |  Cat. No. : ASR1063

Description:  ASR main disconnect switch 63A 1NO 240Vac AEG

EAN: 5413656669579

Description:
  • Function:
    Manual control of all kinds of electrical devices.

  • Applications:
    Switching of lighting and heating in homes, shops, offices, warehouses, factories, hospitals, etc.
  • Features:
    Wide range with respect to available contact combinations and switching capacity. Mainbs disconnect switches with change-over contact and off position available.
    Compact (4pole in 1 module) wtih high switching capacity due to double interruption per path.
    All switches are sealable through padlock or by means of a lock.
    The terminals are equipped with captive Pozidriv screws and have IP20 protection degree.
    Main disconnect switches accepts auxiliary contacts CA.
View More View Less
For more info visit:  industrialsolutions.uk.abb.com

Descriptors

Category

Switches, Push Buttons and Indicator Lamps

Specifications

Series

Mains disconnect switch

Nominal current In

63A/240Vac

Number of modules

1

Contact combination

1NO

Standards

EN 60947-3, NBN EN 60947-3, VDE 0632 part 101

Switching possibilty (V)

63A/240V

Protection Degree

IP20

Screws

Pozidriv 2

Usable as mains disconnect switch

Yes

Short-circuit resistance without upfront fuses

7kA (summit)

Short-circuit resistance with upfront fuses

16kA (nom)

Nominal voltage single pole devices

240Vac

Mechanical service life (complete on-off-cycle)

>20000

Electrical service life, cos j = 0,95, Un and In

>1500

Nominal breaking capacity at 415Vac, cos (phi) = 0,65

3xInom

Max allowed current during less than 1 sec (kA)

2 kA

Terminal capacity max (mm²)

1 x 50 mm²

Terminal capacity min (mm²)

1 x 6 mm²

Classifications

Approvals

VDE, CEBEC, KEMA, CE

ETIM 5.0

EC000216 - Switch disconnector

ETIM 6.0

EC000216 - Switch disconnector

ETIM 7

EC000216 - Switch disconnector

Dimensions

Weight

0.088 kg

Package Information

Standard packing

12