- Home
- Modular DIN-rail devices
- Comfort functions
Comfort functions
products match your selections
Display
per page
Page
of
| Image | Ref. No. | Cat. No. | Description |
|---|
Category
Category–
- ... +
Family
Family–
- ... +
Un (V)
Un (V)–
- ... +
Imax (kA)
Imax (kA)–
- ... +
Class
Class–
Poles
Poles–
- ... +
Auxiliary
Auxiliary–
Series
Series–
- ... +
Range
Range–
- ... +
Nominal current In
Nominal current In–
- ... +
Number of modules
Number of modules–
- ... +
Contact combination
Contact combination–
- ... +
Rated switching capacity (A)
Rated switching capacity (A)–
Coil voltage (V)
Coil voltage (V)–
Group
Group–
Feeding tension (Vca)
Feeding tension (Vca)–
Mounting
Mounting–
- ... +
Number of channels
Number of channels–
Voltage (V)
Voltage (V)–
Product type
Product type–
- ... +
Scale
Scale–
Number of phase
Number of phase–
Exit
Exit–
Type
Type–
- ... +
Synchronisation
Synchronisation–
Number of program steps
Number of program steps–
- ... +
Channels/Switching capacity
Channels/Switching capacity–
AC/DC
AC/DC–
Nominal operating voltage
Nominal operating voltage–
Contact
Contact–
Nominal current
Nominal current–
You can compare up to 4 products.