Ref. No. : 666189 | Cat. No. : GLXQ21W30
Description: GALAX digital time switch quartz synchron. 1CO day/week 230Vac 30 step
EAN: 5413656661894
Descriptors
|
Category |
Time switches |
Specifications
|
Product type |
Digital time switches |
|
Series |
Galax |
|
Range |
Digital time switch - GALAX |
|
Type |
Day-week programmable (7x24x60) |
|
Synchronisation |
kwarts |
|
Number of program steps |
30 |
|
Channels/Switching capacity |
1W / 1 s |
|
AC/DC |
AC |
|
Nominal current |
16A/250Vac |
|
Number of channels |
1CO |
|
Number of modules |
2 |
|
Standards |
CE, EN-60730-1, EN-60730-2-7, VDE 0633 |
|
Control system Control voltage range |
220 - 240Vca |
|
Control system Screws |
Pozidriv 1 |
|
Clockwork Operating voltage |
220 - 240Vac 50-60Hz |
|
Clockwork Battery |
Lithium |
|
Clockwork Accuracy |
±2.5s/day by 20°C |
|
Clockwork Sealable |
Yes |
|
Clockwork Screws |
Pozidriv 1 |
|
Contact |
Voltage-free change over |
|
Rated switching capacity- resistive load |
16A/250Vac |
|
Rated switching capacity- inductive load |
2.5A/250Vac |
|
Rated switching capacity- incandesc lamps (W) |
1000 W |
|
Shortest switching time |
1 s |
|
DC-switching capacity (W) |
On request |
|
Clockwork Operating temp range (°C) |
-20°C / +55°C |
|
Battery backup |
3 year |
|
Operating voltage |
220 - 240 Vac |
|
Clockwork Consumption at 230 Vac |
5 VA |
|
Clockwork Battery backup |
3 year |
|
Control system Terminal capacity min |
1x0.5 mm² |
|
Control system Terminal capacity max |
1x6 mm² of 2x2.5 mm² |
|
Clockwork Term cap min |
1x0.5 mm² |
|
Clockwork Term cap max |
1x6 mm² or 2x2.5 mm² |
Classifications
|
ETIM 5.0 |
EC002305 - Digital time switch for distribution board |
|
ETIM 6.0 |
EC002305 - Digital time switch for distribution board |
|
ETIM 7 |
EC002305 - Digital time switch for distribution board |
Dimensions
|
Weight |
0.170 kg |
Package Information
|
Standard packing |
1 |