Alternate Catalog No. : GPS1BSAN
Ref. No. : 101223 | Cat. No. : GPS1BSAN
Description: MANUAL MOTOR STARTER T+M PROT. GPS1 14-20A STAND.BREAKING
EAN: 4538915012239
Descriptors
|
Category |
Manual motor starter - SURION |
Specifications
|
Series |
Surion - GPS1B - Thermal and magnetic protection (Ie max 32A) |
|
Trip class IEC 60947-4-1 |
Class 10 |
|
Rated power 3 phase motors at 400Vac Pn (kW) |
10 kW |
|
Rated power 3 phase motors at 500/525Vac Pn (kW) |
11 kW |
|
Rated power 3 phase motors at 660/690Vac Pn (kW) |
13 kW |
|
Rated current (A) |
20 A |
|
Capacity |
GPS1BS - Standard breaking capacity |
|
Thermal current setting range (A) |
14 - 20 A |
|
Instantaneous short-circuit release (A) |
260 A |
|
Rated ultimate short-circuit breaking cap 220/230V Icu kA |
50 kA |
|
Rated ultimate short-circuit breaking cap 400V Icu kA |
25 kA |
|
Rated ultimate short-circuit breaking cap 440V Icu kA |
35 kA |
|
Rated ultimate short-circuit breaking cap 500/525V Icu kA |
10 kA |
|
Rated ultimate short-circuit breaking cap 600V Icu kA |
4 kA |
|
Rated ultimate short-circuit breaking cap 690V Icu kA |
4 kA |
|
Rated service short-circuit breaking cap 220/230V Ics kA |
38 kA |
|
Rated service short-circuit breaking cap 400V Ics kA |
19 kA |
|
Rated service short-circuit breaking cap 440V Ics kA |
8 kA |
|
Rated service short-circuit breaking cap 500/525V Ics kA |
5 kA |
|
Rated service short-circuit breaking cap 600V Ics kA |
3 kA |
|
Rated service short-circuit breaking cap 690V Ics kA |
3 kA |
|
Pack |
5 |
Classifications
|
ETIM 5.0 |
EC000074 - Motor protection circuit-breaker |
|
ETIM 6.0 |
EC000074 - Motor protection circuit-breaker |
|
ETIM 7.0 |
EC000074 - Motor protection circuit-breaker |
Dimensions
|
Weight |
0.280 kg |