text.skipToContent
text.skipToNavigation
Header Top Menu
U.S. Electrification
ABB Global Site
ABB U.S. Site
empower
Search
Quick links
Contact Us
Where To Buy
Main navigation
Products
Building & Home Automation
Critical Power
Digital Solutions
Installation Products
Machine & Motor Control
Protection, Distribution & Control
Service
Aftermarket Parts, Spares & Consumables
On-Demand & Emergency Services
End-of-life Services
Engineered & Custom Solutions
Engineering & Consulting
Installation, Commissioning & Maintenance
Preventive Maintenance
Replacement
Service Agreements
Service Centers & Manufacturing Sites
Upgrades, Retrofits & Retrofills
Industries
Aviation
Buildings, Infrastructure and Transportation
Data Center
EV Grid-to-Charger
Manufacturing
Renewable Energy
Residential
Utility
Explore Industry Solutions
Resources
Catalog Center
e-News Center
Insights
New Product Innovations
Product Selector
Publication Library
Tools & Calculators
Training
Webinar Center
Where to Buy
Your Business
Consulting / Design Engineer
Contractor
Distributor
Facilities Operations
Home Builder
OEM
About Us
Careers
Events
NASCAR Partnership
News
#PowerBetter Roadshow
Sustainability
Search
Quick links
Contact Us
Where To Buy
Main navigation
Products
Building & Home Automation
Critical Power
Digital Solutions
Installation Products
Machine & Motor Control
Protection, Distribution & Control
Service
Aftermarket Parts, Spares & Consumables
On-Demand & Emergency Services
End-of-life Services
Engineered & Custom Solutions
Engineering & Consulting
Installation, Commissioning & Maintenance
Preventive Maintenance
Replacement
Service Agreements
Service Centers & Manufacturing Sites
Upgrades, Retrofits & Retrofills
Industries
Aviation
Buildings, Infrastructure and Transportation
Data Center
EV Grid-to-Charger
Manufacturing
Renewable Energy
Residential
Utility
Explore Industry Solutions
Resources
Catalog Center
e-News Center
Insights
New Product Innovations
Product Selector
Publication Library
Tools & Calculators
Training
Webinar Center
Where to Buy
Your Business
Consulting / Design Engineer
Contractor
Distributor
Facilities Operations
Home Builder
OEM
About Us
Careers
Events
NASCAR Partnership
News
#PowerBetter Roadshow
Sustainability
Home
Power devices
Manual Motor Starters
Manual Motor Starters
Narrow your results
Compare
products match your selections
Display
per page
Page
of
Image
Ref. No.
Cat. No.
Description
Compare
clear
Narrow your results
–
+
Series
Series
–
Surion - Auxiliaries
Surion - GPS1B - Thermal and magnetic protection (Ie max 32A)
Surion - GPS1M - Magnetic protection (Ie max 32A)
Surion - GPS2M - Magnetic protection (Ie max 63A)
Surion - Mbs63 - Thermal and magnetic protection (Ie max 63A)
Range
Range
–
Auxiliary contact blocks
External handle operator
Group
Group
–
Frontal
Trip class IEC 60947-4-1
Trip class IEC 60947-4-1
–
Class 10
Rated power 3 phase motors at 220/230Vac Pn (kW)
Rated power 3 phase motors at 220/230Vac Pn (kW)
–
0.18 kW
0.55/0.75 kW
5.5 kW
15 kW
Rated power 3 phase motors at 400Vac Pn (kW)
Rated power 3 phase motors at 400Vac Pn (kW)
–
0.06 kW
0.37/0.55 kW
1.5 kW
10 kW
11 kW
30 kW
... +
Rated power 3 phase motors at 440Vac Pn (kW)
Rated power 3 phase motors at 440Vac Pn (kW)
–
0.06 kW
0.37/0.55 kW
1.1/1.5 kW
11 kW
30 kW
Rated power 3 phase motors at 500/525Vac Pn (kW)
Rated power 3 phase motors at 500/525Vac Pn (kW)
–
0.06 kW
0.55/0.75 kW
1.5/2.2 kW
11 kW
13/15 kW
37 kW
... +
Rated power 3 phase motors at 660/690Vac Pn (kW)
Rated power 3 phase motors at 660/690Vac Pn (kW)
–
0.12 kW
0.75/1.1 kW
2.2 kW
13 kW
17/18.5 kW
45/55 kW
... +
Rated current (A)
Rated current (A)
–
0.25 A
1.6 A
4 A
20 A
25 A
63 A
... +
Capacity
Capacity
–
GPS1BH - High breaking capacity
GPS1MS - Standard breaking capacity
GPS2MS - Standard breaking capacity
Mbs32H - High breaking capacity
For use with
For use with
–
GPS1 & GPS2
GPS1*H - .
You can compare up to 4 products.