text.skipToContent text.skipToNavigation

n° de catalogue : WTW-2214

Description:  TW PTBL PAPER 9-1/2X8 MARKER 2X2.25

CUP: 786210782089

Marqueur inscriptible à la machine à écrire, feuille de 9-1/2 x 8 pouces, marqueur de 2 x 2,25 pouces, surface d’impression de 2 pouces x 3,75 pouces
Afficher plus Afficher moins
Pour plus d’informations, visitez:  tnb.ca.abb.com/fr/
  • Self-laminating markers have a clear overlay of polyester that protects the legend against oils, grease, water, chemicals, and foreign matter.
  • Markers feature a strong adhesive for maximum adhesion to the wire and are available in a variety of sizes, both as standard and specials.
  • 6 Mil Polyester (same material as WPR rolls. Test template included with each 25 pack.

Descripteurs

Catégorie

Marqueurs d'identification

Caractéristiques spéciales

Self-laminating markers have a clear overlay of polyester that protects the legend against oils, grease, water, chemicals, and foreign matter.

Spécifications

Matériau

Polyester

Classifications

Marque de produit

EZ-Code

Conformité et certifications

RoHS RoHS3 Compliant
REACH REACH 240 Compliant
TSCA TSCA Section 6(h) Compliant