Catalog No. : WPR1240H1NG2LG-NEXRF
Description:
UPC:
Thermoplastic combination unit white housing 12V-40W NiMH rated damp location single face no canopy wall mount green legend two heads 12V-4W LED MR16 Nexus wireless
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Premier Series |
Specifications
|
Lamp Type |
LED |
|
Lamp Wattage |
4 W |
|
Material |
Thermoplastic |
|
Mounting |
Wall |
|
Number Of Lamps |
2 |
|
Voltage Rating |
12 V |
Classifications
|
Standard |
UL 924 |
|
Brand Name |
Emergi-Lite |