Energy monitoring, management & controls
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
Energy monitoring, management & controls
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
Emergency Lighting
Emergi-Lite (USA)
Battery Units
Battery Units
Narrow your results
Compare
products match your selections
Display
per page
Page
of
Image
Catalog No.
Description
Compare
clear
Narrow your results
–
+
Category
Category
–
HP Series
HPH Series
JS Series
JS-HP Series
LC Series
LS Series
Premier Compact Series
Premier Series
RS Series
Revelation Series
Survive-All SV Series
TS Series
... +
Lamp Type
Lamp Type
–
Halogen
LED
MR16 LED
Size
Size
–
17-3/4 Inches Width x 5-3/4 Inches Depth
23-7/8 Inches Height x 9-1/8 Inches Width x 3-7/16 Inches Depth
Voltage Rating
Voltage Rating
–
6 V
12 V
12 VDC
12 V
24 VDC
120/277 VAC , 12 VDC
... +
Wattage
Wattage
–
12 W
24 W
36 W
40 W
50 W
110 W
300 W
... +
Battery
Battery
–
Lead-calcium
NiMH
Nickel-cadmium
Color
Color
–
Black
Factory White
Grey
Off White
Off-white
White
... +
Material
Material
–
Die-cast aluminum back plate, polycarbonate cover
Galvanized steel backbox
Steel
Thermoplastic
Mounting
Mounting
–
Ceiling
Ceiling or Wall
Wall
Wall, strut or beam
Number Of Lamps
Number Of Lamps
–
2
Lamp Wattage
Lamp Wattage
–
4 W
5 W
6 W
12 W
You can compare up to 4 products.