Catalog No. : WPR1224H4R2LJNEXRF-C
Description:
UPC:
Thermoplastic combination unit white housing 12V-24W NiMH rated damp location universal 2 faces back plate and canopy red legend two heads 12V-6W MR16 LED Nexus wireless
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Premier Series |
Specifications
|
Lamp Type |
LED |
|
Lamp Wattage |
6 W |
|
Material |
Thermoplastic |
|
Number Of Lamps |
2 |
|
Voltage Rating |
12 V |
Classifications
|
Standard |
UL 924 |
|
Brand Name |
Emergi-Lite |