Catalog No. : WPR1224H1R2LI-NRFSPC
Description:
UPC:
Thermoplastic combination unit white housing 12V-24W NiMH rated damp location single face ceiling or wall mount red legend two heads 12V-5W MR16 LED Nexus wireless
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Premier Series |
Specifications
|
Lamp Type |
LED |
|
Lamp Wattage |
5 W |
|
Material |
Thermoplastic |
|
Mounting |
Ceiling or Wall |
|
Number Of Lamps |
2 |
|
Voltage Rating |
12 V |
Classifications
|
Standard |
UL 924 |
|
Brand Name |
Emergi-Lite |