Catalog No. : W12SV24M-2LI-DCW4SCM
Description:
UPC:
Battery Unit, Battery Type: lead-calcium, Battery Wattage: 24W, 120/277VAC, Voltage DC: 12V, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 12V, Lamp Wattage: 5W, Colour: white, diagnostics, non-audible, cold weather -40°F to 104°F (-40°C to +40°C), surface ceiling mount kit, Spec Grade: industrial, self-powered, non audible, Battery Run Time (Minimum): 90 minutes
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Survive-All SV Series |
Specifications
|
Wattage |
24 W |
|
Voltage Rating |
120/277 VAC , 12 VDC |
|
Battery |
Lead-calcium |
|
Battery Runtime |
90 minutes |
|
Lamp Type |
MR16 LED |
|
Number Of Lamps |
2 |
|
Material |
Die-cast aluminum back plate, polycarbonate cover |
|
Mounting |
Wall, strut or beam |
|
Color |
White |
|
Lamp Wattage |
5 W |
Classifications
|
Brand Name |
Emergi-Lite |
|
Standard |
UL |
Dimensions
|
Size |
17-3/4 Inches Width x 5-3/4 Inches Depth |