Catalog No. : TQD22225
Description: TQD 2-POLE 240V 10K IC 225 AMP
UPC: 783164021226
The TQD Line of devices include thermal magnetic molded case circuit breakers and molded case switches. The devices are complete with Cu/Al line and load lugs. TQD 2-POLE 240V 10K IC 225 AMP
View More
View Less
For more info visit:
https://electrification.us.abb.com/
Descriptors
|
Category |
Thermal Magnetic |
|
GO Schedule |
EF |
Specifications
|
Poles |
2 |
|
Amperage |
225 A |
|
Frame Type |
Q-Line |
|
Trip Function |
LI |
|
GSA Compliance |
No |
Additional Documentation: Visit our Publication Library to find technical documentation, time current curves, CSI Specifications and promotional literature.