- Home
- Circuit Breakers
- Molded Case Circuit Breakers
Molded Case Circuit Breakers
products match your selections
						Display
						per page
						Page
						of
						
						| Image | Catalog No. | Description | 
|---|
Category
			Category–
			
		
- ... +
Product Main Type
			Product Main Type–
			
		
- ... +
Accessories Type
			Accessories Type–
			
		
- ... +
Standards
			Standards–
			
		Rated Voltage (V)
			Rated Voltage (V)–
			
		
- ... +
Rated Current
			Rated Current–
			
		
- ... +
Interruption Rating
			Interruption Rating–
			
		
- ... +
Trip Unit
			Trip Unit–
			
		
- ... +
Frame size
			Frame size–
			
		
- ... +
Number of poles
			Number of poles–
			
		Amperage
			Amperage–
			
		
- ... +
Certification
			Certification–
			
		Product Type
			Product Type–
			
		Wire Size
			Wire Size–
			
		Required Quantity
			Required Quantity–
			
		
- ... +
FrameSize
			FrameSize–
			
		Trip Style
			Trip Style–
			
		Frame Type
			Frame Type–
			
		
- ... +
System Voltage
			System Voltage–
			
		
- ... +
Interrupting Rating @ SystemVoltage
			Interrupting Rating @ SystemVoltage–
			
		
- ... +
Poles
			Poles–
			
		Trip Function
			Trip Function–
			
		
- ... +
Continuous Current Rated
			Continuous Current Rated–
			
		Lugs
			Lugs–
			
		
- ... +
Suitable for Reverse Feed
			Suitable for Reverse Feed–
			
		Wire Range (Cu/Al)
			Wire Range (Cu/Al)–
			
		
- ... +
Product Line
			Product Line–
			
		
- ... +
Long Time
			Long Time–
			
		Short Time
			Short Time–
			
		Instantaneous
			Instantaneous–
			
		Ground Fault
			Ground Fault–
			
		Protective Relays
			Protective Relays–
			
		Communications
			Communications–
			
		Current Metering
			Current Metering–
			
		Accessory Type
			Accessory Type–
			
		
- ... +
You can compare up to 4 products.
