text.skipToContent text.skipToNavigation

Catalog No. : TQC2110WL

Description:  CIRCUIT BREAKER 2P 10A

UPC: 783164055023

Molded Case Circuit Breaker, Q-Line, Cable-in Cable-out (Lug-Lug), 240V Class, TQC, THQC, THHQC 120/240 VAC, Internal Common Trip. Solid or stranded for 14-10 AWG.
View More View Less
For more info visit:  https://electrification.us.abb.com/

Descriptors

Category

Thermal Magnetic

GO Schedule

EB

Specifications

Poles

2

Amperage

10 A

Wire Range (Cu/Al)

14-4 Cu/12-2 Al

GSA Compliance

No