Catalog No. : TJK436F000
Description: TJK 3-POLE 400-AMP FRAME ONLY
UPC: 783164013764
Descriptors
|
Category |
Thermal Magnetic |
|
Product Line |
Thermal Magnetic |
|
GO Schedule |
EL |
Specifications
|
Trip Style |
Interchangeable |
|
Poles |
3 |
|
Amperage |
125 A |
|
System Voltage |
120 Vac |
|
Frame Type |
J600 |
|
120 Vac Interrupting Rating |
42 KAIC |
|
120/240 Vac Interrupting Rating |
42 KAIC |
|
125 Vdc Interrupting Rating |
20 KAIC |
|
240 Vac Interrupting Rating |
42 KAIC |
|
250 Vdc Interrupting Rating |
20 KAIC |
|
277 Vac Interrupting Rating |
30 KAIC |
|
480 Vac Interrupting Rating |
30 KAIC |
|
500 Vdc Interrupting Rating |
20 KAIC |
|
600 Vac Interrupting Rating |
22 KAIC |
|
Continuous Current Rated |
Standard |
|
Lugs |
TC043 |
|
Long Time |
Fixed |
|
Instantaneous |
Adjustable |
|
Current Metering |
No |
|
Protective Relays |
No |
|
GSA Compliance |
No |
Classifications
|
UL File # |
E11592 |
|
CSA File# |
LR40350 |