Catalog No. : TJD432400WL
Description: 3 POLE 240V 22K IC 400 AMP W/LUGS
UPC: 783164000801
Descriptors
Category |
Thermal Magnetic |
Product Line |
Thermal Magnetic |
GO Schedule |
E3 |
Specifications
Trip Style |
Non-Interchangeable |
Poles |
3 |
Amperage |
400 A |
System Voltage |
120 Vac |
120 Vac Interrupting Rating |
22 KAIC |
120/240 Vac Interrupting Rating |
22 KAIC |
240 Vac Interrupting Rating |
22 KAIC |
Trip Function |
LI |
Continuous Current Rated |
Standard |
Suitable for Reverse Feed |
Yes |
Lugs |
TCAL43 |
Long Time |
Fixed |
Instantaneous |
Fixed |
Current Metering |
No |
Protective Relays |
No |
GSA Compliance |
No |
Classifications
UL File # |
E11592 |