Catalog No. : THKMA31200WL
Description: INDUSTRIAL CIRCUIT BREAKER
UPC: 783164047264
Descriptors
Category |
Thermal Magnetic |
Product Line |
Thermal Magnetic |
GO Schedule |
EL |
Specifications
Trip Style |
Interchangeable |
Poles |
3 |
Amperage |
1200 A |
System Voltage |
120 Vac |
Frame Type |
K1200 |
120 Vac Interrupting Rating |
65 KAIC |
120/240 Vac Interrupting Rating |
65 KAIC |
240 Vac Interrupting Rating |
65 KAIC |
277 Vac Interrupting Rating |
35 KAIC |
480 Vac Interrupting Rating |
35 KAIC |
600 Vac Interrupting Rating |
25 KAIC |
Trip Function |
LI |
Continuous Current Rated |
Standard |
Suitable for Reverse Feed |
No |
Lugs |
TC0121 |
Long Time |
Fixed |
Instantaneous |
Adjustable |
Current Metering |
No |
Protective Relays |
No |
GSA Compliance |
No |
Classifications
UL File # |
E11592 |
CSA File# |
LR40350 |