text.skipToContent text.skipToNavigation

Catalog No. : THFK236175LL

Description:  THFK 3 POLE 600V 175 AMP - LL

UPC: 078316423354

The F225 product line consists of Thermal Magnetic Circuit Breakers, Magnetic Circuit Breakers, and Molded-Case Switches rated up to 225 Amps and 600 Volts AC. These breakers are available with either non-interchangeable trips (designated type TFJ) or interchangeable trips (designated types TFK/THFK). Type TFJ devices ship fully assembled while types TFK/THFK ship unassembled unless specified on the order. The WL catalog number suffix indicates that the devices come with Cu/Al line and load lugs. The LL catalog number suffix indicates No Lugs.
View More View Less
For more info visit:  https://electrification.us.abb.com/

Descriptors

Category

Thermal Magnetic

GO Schedule

135LG

Specifications

Poles

3

Amperage

175 A

Frame Type

F225

Trip Function

LI

GSA Compliance

No